ZENcelo 16A 250V 2 Gang 2 Way Switch without Ondicator White
Product Details
Activity | HDCWD |
---|---|
Part Number | E8432/2 WE |
Core Product Type | Switches |
Colour | White |
Range Name | ZENcelo |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Current Rating | 16 A |