Chat with us
E8431TB SA

ZENcelo 25A Connection Unit Silver Satin

1/1
E8431TB SA

ZENcelo 25A Connection Unit Silver Satin

Out of stock
Commercial Reference
E8431TB SA
  • ZENcelo 25A Connection Unit Silver Satin - E8431TB SA
  • Specifications
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

ZENcelo 25A Connection Unit Silver Satin

Product details

  • Activity
    HDCWD
  • Part Number
    E8431TB SA
  • Core Product Type
    Connection-Unit
  • Colour
    Silver Satin
  • Range Name
    ZENcelo
  • Number Of Gang
    1 gang
  • Current Rating
    25 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:ZENcelo 25A Connection Unit Silver Satin
Your Rating

* Required Field