
calcActive())">
ZENcelo 10A 1 gang 2 Full Flat Press On/Off Switch Silver Bronze
E8431PR1_SZ
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8431PR1_SZ
ZENcelo 10A 1 gang 2 Full Flat Press On/Off Switch Silver Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | Silver Bronze |
Part Number | E8431PR1_SZ |
Core Product Type | Switches |
Colour | Silver Bronze |
Range Name | ZENcelo |
Number Of Switches | 1 |
Current Rating | 10 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account