
calcActive())">
ZENcelo 20A 250V Double Pole Full Flat Switch White
E8431D20 WE
HK$174.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8431D20 WE
ZENcelo 20A 250V Double Pole Full Flat Switch White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ZENcelo 20A 250V Double Pole Full Flat Switch White
HK$174.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8431D20 WE |
Core Product Type | Double-Pole |
Colour | White |
Range Name | ZENcelo |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review