Chat with us
E8431/1 WE

ZENcelo 16AX 250V 1 Gang 1 Way Switch White

1/1
E8431/1 WE

ZENcelo 16AX 250V 1 Gang 1 Way Switch White

In stock
Commercial Reference
E8431/1 WE
HK$50.00
To View the best prices please sign in or register.
  • ZENcelo 16AX 250V 1 Gang 1 Way Switch White - E8431/1 WE
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

ZENcelo 16AX 250V 1 Gang 1 Way Switch White

HK$50.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8431/1 WE
  • Core Product Type
    Switches
  • Colour
    White
  • Range Name
    ZENcelo
  • Number Of Gang
    1 gang
  • Number Of Switches
    1
  • Number Of Ways
    1-way
  • Current Rating
    16 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:ZENcelo 16AX 250V 1 Gang 1 Way Switch White
Your Rating

* Required Field