Chat with us
E83T426ACUSB_WE_C5

AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, White

1/1
E83T426ACUSB_WE_C5

AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, White

In stock
Commercial Reference
E83T426ACUSB_WE_C5
HK$560.00
To View the best prices please sign in or register.
  • AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, White - E83T426ACUSB_WE_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, White

HK$560.00

Product details

  • Activity
    HDCWD
  • Product Type
    USB-Switched-Socket
  • Part Number
    E83T426ACUSB_WE_C5
  • Core Product Type
    USB-Socket
  • Range Name
    AvatarON
  • Number Of Gang
    2 gangs
  • Number Of Switches
    2
  • Number Of Ways
    1-way
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, White
Your Rating

* Required Field