
calcActive())">
AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Dark Grey
E83T426ACUSB_DG_C5
HK$815.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E83T426ACUSB_DG_C5
AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn 13A 2 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Dark Grey
HK$815.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Grey |
Product Type | USB-Switched-Socket |
Part Number | E83T426ACUSB_DG_C5 |
Core Product Type | USB-Socket |
Colour | Dark Grey |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 1-way |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review