
calcActive())">
AvatarOn Socket-Outlet 13A 2 X 3P British BS 1363A Wine Gold
E83T426_WG_C5
HK$185.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E83T426_WG_C5
AvatarOn Socket-Outlet 13A 2 X 3P British BS 1363A Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Socket-Outlet 13A 2 X 3P British BS 1363A Wine Gold
HK$185.00
Product Details
Activity | HDCWD |
---|---|
Color | Wine Gold |
Part Number | E83T426_WG_C5 |
Core Product Type | Socket |
Colour | Wine Gold |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review