AvatarOn Socket-Outlet 13A 2 X 3P British BS 1363A Dark Wood
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn Socket-Outlet 13A 2 X 3P British BS 1363A Dark Wood
Product Details
Activity | HDCWD |
---|---|
Part Number | E83T426_WD_C5 |
Core Product Type | Socket |
Colour | Dark Wood |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Current Rating | 13 A |