
AvatarOn 13A 2 Gang Double Pole Switched Socket with 2 Gang USB Charger Socket Type A+C, Dark Wood
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn 13A 2 Gang Double Pole Switched Socket with 2 Gang USB Charger Socket Type A+C, Dark Wood
Product Details
Activity | HDCWD |
---|---|
Color | Dark Wood |
Product Type | USB-Switched-Socket |
Part Number | E83T25ACUSB_WD_G12 |
Core Product Type | USB-Switched-Socket |
Colour | Dark Wood |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 1-way |
Current Rating | 13 A |