
calcActive())">
AvatarOn 2 Switched Socket 3P 13A 250V Dark Wood
E83T25_WD_C5
HK$345.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E83T25_WD_C5
AvatarOn 2 Switched Socket 3P 13A 250V Dark Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn 2 Switched Socket 3P 13A 250V Dark Wood
HK$345.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Wood |
Part Number | E83T25_WD_C5 |
Core Product Type | Socket |
Colour | Dark Wood |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review