
calcActive())">
Avataron 2 Switched Socket 3P 13A 250V Dark Grey
E83T25_DG_C5
HK$280.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E83T25_DG_C5
Avataron 2 Switched Socket 3P 13A 250V Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Avataron 2 Switched Socket 3P 13A 250V Dark Grey
HK$280.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Grey |
Part Number | E83T25_DG_C5 |
Core Product Type | Socket |
Colour | Dark Grey |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account