
Avataron Fused Connection 45A 250V Dark Grey
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Color | Dark Grey |
Part Number | E83554_DG_C5 |
Core Product Type | Fused-Connection-Unit |
Colour | Dark Grey |
Range Name | AvatarON |
Current Rating | 45 A |