
AvatarOn 4 Switches 16AX 250V 1 Way LED White
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8334L1LED_WE_C5 |
Core Product Type | Switches |
Colour | White |
Range Name | AvatarON |
Number Of Gang | 4 gangs |
Number Of Switches | 4 |
Number Of Ways | 1-way |
Current Rating | 16 A |