Chat with us
E8333PRL1_WG_C5

AvatarOn 3 Gang Time Delay Switch 4A 250V Wine Gold

1/1
E8333PRL1_WG_C5

AvatarOn 3 Gang Time Delay Switch 4A 250V Wine Gold

Out of stock
Commercial Reference
E8333PRL1_WG_C5
  • AvatarOn 3 Gang Time Delay Switch 4A 250V Wine Gold - E8333PRL1_WG_C5
  • Specifications
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn 3 Gang Time Delay Switch 4A 250V Wine Gold

Product details

  • Activity
    HDCWD
  • Part Number
    E8333PRL1_WG_C5
  • Core Product Type
    Switches
  • Colour
    Wine Gold
  • Range Name
    AvatarON
  • Number Of Gang
    3 gangs
  • Number Of Switches
    3
  • Number Of Ways
    1-way
  • Current Rating
    4 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn 3 Gang Time Delay Switch 4A 250V Wine Gold
Your Rating

* Required Field