
AvatarOn 3 Switches 16AX 250V 2 Way LED Dark Wood
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn 3 Switches 16AX 250V 2 Way LED Dark Wood
Product Details
Activity | HDCWD |
---|---|
Color | Dark Wood |
Part Number | E8333L2LED_WD_C5 |
Core Product Type | Switches |
Colour | Dark Wood |
Range Name | AvatarON |
Number Of Gang | 3 gangs |
Number Of Switches | 3 |
Number Of Ways | 2-way |
Current Rating | 16 A |