
calcActive())">
Avataron USB Charger 2 Type A 2.1A Dark Grey
E8332USB_DG_C5
HK$600.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332USB_DG_C5
Avataron USB Charger 2 Type A 2.1A Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Avataron USB Charger 2 Type A 2.1A Dark Grey
HK$600.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Grey |
Part Number | E8332USB_DG_C5 |
Core Product Type | USB-Charger |
Colour | Dark Grey |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Current Rating | 2.1 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review