
calcActive())">
AvatarOn 2 Switches 16AX 250V 2 Way LED White
E8332L2LED_WE_C5
HK$124.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332L2LED_WE_C5
AvatarOn 2 Switches 16AX 250V 2 Way LED White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn 2 Switches 16AX 250V 2 Way LED White
HK$124.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8332L2LED_WE_C5 |
Core Product Type | Switches |
Colour | White |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review