Avataron 2 Switches 16AX 250V 2 Way Dark Grey
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Avataron 2 Switches 16AX 250V 2 Way Dark Grey
Product Details
Activity | HDCWD |
---|---|
Part Number | E8332L2LED_DG_C5 |
Core Product Type | Switches |
Colour | Dark Grey |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Current Rating | 16 A |