
calcActive())">
Wiser 2 Gang Dimmer 350W Wine Gold
E8332DST350ZB_WG
HK$1,980.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332DST350ZB_WG
Wiser 2 Gang Dimmer 350W Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wiser 2 Gang Dimmer 350W Wine Gold
HK$1,980.00
Product Details
Activity | HDCOS |
---|---|
Color | Wine Gold |
Part Number | E8332DST350ZB_WG |
Core Product Type | Dimmer |
Colour | Wine Gold |
Range Name | Wiser |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review