
calcActive())">
AvatarOn 2 Switches 20A 250V 2P LED Wine Gold
E8332D20N_WG_C5
HK$324.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332D20N_WG_C5
AvatarOn 2 Switches 20A 250V 2P LED Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn 2 Switches 20A 250V 2P LED Wine Gold
HK$324.00
Product Details
Activity | HDCWD |
---|---|
Color | Wine Gold |
Part Number | E8332D20N_WG_C5 |
Core Product Type | Double-Pole |
Colour | Wine Gold |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account