AvatarOn 2 Switches for Curtain 10 A 250V White
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn 2 Switches for Curtain 10 A 250V White
Product Details
Activity | HDCWD |
---|---|
Part Number | E8332C_WE_C5 |
Core Product Type | Switches |
Colour | White |
Range Name | AvatarON |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Current Rating | 10 A |