calcPageSize())"
/>
calcActive())">
AvatarOn Switch 16AX 250V 2 Way LED Wine Gold
E8331L2LED_WG_C5
HK$115.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8331L2LED_WG_C5
AvatarOn Switch 16AX 250V 2 Way LED Wine Gold
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Switch 16AX 250V 2 Way LED Wine Gold
HK$115.00
Product Details
| Activity | HDCWD |
|---|---|
| Color | Wine Gold |
| Part Number | E8331L2LED_WG_C5 |
| Core Product Type | Switches |
| Colour | Wine Gold |
| Range Name | AvatarON |
| Number Of Switches | 1 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account