Chat with us
E8331L2LED_WD_C5

AvatarOn Switch 16AX 250V 2 Way LED Dark Wood

1/2
E8331L2LED_WD_C5

AvatarOn Switch 16AX 250V 2 Way LED Dark Wood

In stock
Commercial Reference
E8331L2LED_WD_C5
HK$124.00
To View the best prices please sign in or register.
  • AvatarOn Switch 16AX 250V 2 Way LED Dark Wood - E8331L2LED_WD_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn Switch 16AX 250V 2 Way LED Dark Wood

HK$124.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8331L2LED_WD_C5
  • Core Product Type
    Switches
  • Colour
    Dark Wood
  • Range Name
    AvatarON
  • Number Of Gang
    1 gang
  • Number Of Switches
    1
  • Number Of Ways
    2-way
  • Current Rating
    16 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn Switch 16AX 250V 2 Way LED Dark Wood
Your Rating

* Required Field