
AvatarOn Switch 45A 2P LED on indicator Wine Gold
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Color | Wine Gold |
Part Number | E8331D45N_WG_C5 |
Core Product Type | Double-Pole |
Colour | Wine Gold |
Range Name | AvatarON |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 45 A |