
calcActive())">
AvatarOn Switch 20A 2P LED on indicatorDark Wood
E8331D20N_WD_C5
HK$267.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331D20N_WD_C5
AvatarOn Switch 20A 2P LED on indicatorDark Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Switch 20A 2P LED on indicatorDark Wood
HK$267.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Wood |
Part Number | E8331D20N_WD_C5 |
Core Product Type | Double-Pole |
Colour | Dark Wood |
Range Name | AvatarON |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review