
calcActive())">
AvatarOn Push Button for Doorbell 10A 250V White
E8331BPL1_WE_C5
HK$64.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331BPL1_WE_C5
AvatarOn Push Button for Doorbell 10A 250V White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Push Button for Doorbell 10A 250V White
HK$64.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8331BPL1_WE_C5 |
Core Product Type | Bell-Press |
Colour | White |
Range Name | AvatarON |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Current Rating | 10 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account