Chat with us
E8330FSGN_WG_C5

AvatarOn 13A 250V Fuse Connection Neon Wine Gold

1/2
E8330FSGN_WG_C5

AvatarOn 13A 250V Fuse Connection Neon Wine Gold

In stock
Commercial Reference
E8330FSGN_WG_C5
HK$245.00
To View the best prices please sign in or register.
  • AvatarOn 13A 250V Fuse Connection Neon Wine Gold - E8330FSGN_WG_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn 13A 250V Fuse Connection Neon Wine Gold

HK$245.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8330FSGN_WG_C5
  • Core Product Type
    Fused-Connection-Unit
  • Colour
    Wine Gold
  • Range Name
    AvatarON
  • Number Of Gang
    1 gang
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn 13A 250V Fuse Connection Neon Wine Gold
Your Rating

* Required Field