Chat with us
E8330FSGN_WE_C5

AvatarOn 13A 250V Fuse Connection Neon White

1/2
E8330FSGN_WE_C5

AvatarOn 13A 250V Fuse Connection Neon White

In stock
Commercial Reference
E8330FSGN_WE_C5
HK$200.00
To View the best prices please sign in or register.
  • AvatarOn 13A 250V Fuse Connection Neon White - E8330FSGN_WE_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn 13A 250V Fuse Connection Neon White

HK$200.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8330FSGN_WE_C5
  • Core Product Type
    Fused-Connection-Unit
  • Colour
    White
  • Range Name
    AvatarON
  • Number Of Gang
    1 gang
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn 13A 250V Fuse Connection Neon White
Your Rating

* Required Field