Chat with us
E8330FSGN_DG_C5

Avataron Fused Connection 13A 250V Neon Dark Grey

1/2
E8330FSGN_DG_C5

Avataron Fused Connection 13A 250V Neon Dark Grey

In stock
Commercial Reference
E8330FSGN_DG_C5
HK$245.00
To View the best prices please sign in or register.
  • Avataron Fused Connection 13A 250V Neon Dark Grey - E8330FSGN_DG_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Avataron Fused Connection 13A 250V Neon Dark Grey

HK$245.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8330FSGN_DG_C5
  • Core Product Type
    Fused-Connection-Unit
  • Colour
    Dark Grey
  • Range Name
    AvatarON
  • Number Of Gang
    1 gang
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Avataron Fused Connection 13A 250V Neon Dark Grey
Your Rating

* Required Field