
calcActive())">
Avataron Fused Connection 13A 250V Dark Grey
E8330FSG_DG_C5
HK$208.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8330FSG_DG_C5
Avataron Fused Connection 13A 250V Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Avataron Fused Connection 13A 250V Dark Grey
HK$208.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Grey |
Part Number | E8330FSG_DG_C5 |
Core Product Type | Fused-Connection-Unit |
Colour | Dark Grey |
Range Name | AvatarON |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review