
AvatarOn Switched Socket 3P 13A 250V LED White
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8315N_WE_C5 |
Core Product Type | Socket |
Colour | White |
Range Name | AvatarON |
Current Rating | 13 A |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8315N_WE_C5 |
Core Product Type | Socket |
Colour | White |
Range Name | AvatarON |
Current Rating | 13 A |