AvatarOn 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Charger Socket Type A+C, White
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Express shipping not available for backordered items.
No sellers found for this product.
AvatarOn 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Charger Socket Type A+C, White
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Color | White |
|---|---|
| Part Number | E8315DACUSB_WE |
| Core Product Type | USB-Switched-Socket |
| Colour | White |
| Number Of Switches | 1 |
| Number Of Ways | 1-way |
| Current Rating | 13 A |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE MECHANISM |
| Socket additional information | SHUTTERED |
| Main colour tint | WHITE |
| Device mounting | FLUSH 47 MM |
| Switch function | ON/OFF POWER-SOCKET OUTLET |
| Number of power socket outlets | 1 X 3P WITH SHUTTERS, BRITISH |
| Rated current | 13 A 250 V, AC, 50 HZ |
| Surface finish | BRILLIANT |
| surface treatment | UNTREATED |
| Number of gangs | 1 GANG |
| Connector type | USB TYPE AUSB TYPE C |
| Power consumption in W | 21 W |
| Integrated connection type | 2 USB PORT 0...12 V DC, MAXIMUM LOAD CURRENT: 3 A 0...12 V DC, MAXIMUM LOAD CURRENT: 3 A |
| Material | PC (POLYCARBONATE) 2407 BAYER: GRID PLATEBRASS: CONTACT PLATE |
| Protection type | USB PORT: MOV PROTECTEDUSB PORT: OVER TEMPERATURE PROTECTIONUSB PORT: OVERCURRENT PROTECTION |
| shape of screw head | CROSS |
| Screwdriver shape | PHILIPS |
| Electrical connection | 3 SCREW TERMINAL |
| Clamping connection capacity | 1 X 4 MM² FOR SOLID CABLE(S) |
| Wire stripping length | 10…12 MM |
| Mounting support | MOUNTING BOX |
| Fixing mode | BY SCREWS M3.5 X |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 37.5 MM |
| Embedding depth | 27.5 MM |
| Product weight | 0.15 KG |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 142.4 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.1992 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 21 CM |
| Package 3 Width | 29.8 CM |
| Package 3 Length | 39.8 CM |
| Package 3 Weight | 7.8952 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 101 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1800853242 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.018372273 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0034438444 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 99.86635125 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 100 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0150479863 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Color | White |
|---|---|
| Part Number | E8315DACUSB_WE |
| Core Product Type | USB-Switched-Socket |
| Colour | White |
| Number Of Switches | 1 |
| Number Of Ways | 1-way |
| Current Rating | 13 A |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE MECHANISM |
| Socket additional information | SHUTTERED |
| Main colour tint | WHITE |
| Device mounting | FLUSH 47 MM |
| Switch function | ON/OFF POWER-SOCKET OUTLET |
| Number of power socket outlets | 1 X 3P WITH SHUTTERS, BRITISH |
| Rated current | 13 A 250 V, AC, 50 HZ |
| Surface finish | BRILLIANT |
| surface treatment | UNTREATED |
| Number of gangs | 1 GANG |
| Connector type | USB TYPE AUSB TYPE C |
| Power consumption in W | 21 W |
| Integrated connection type | 2 USB PORT 0...12 V DC, MAXIMUM LOAD CURRENT: 3 A 0...12 V DC, MAXIMUM LOAD CURRENT: 3 A |
| Material | PC (POLYCARBONATE) 2407 BAYER: GRID PLATEBRASS: CONTACT PLATE |
| Protection type | USB PORT: MOV PROTECTEDUSB PORT: OVER TEMPERATURE PROTECTIONUSB PORT: OVERCURRENT PROTECTION |
| shape of screw head | CROSS |
| Screwdriver shape | PHILIPS |
| Electrical connection | 3 SCREW TERMINAL |
| Clamping connection capacity | 1 X 4 MM² FOR SOLID CABLE(S) |
| Wire stripping length | 10…12 MM |
| Mounting support | MOUNTING BOX |
| Fixing mode | BY SCREWS M3.5 X |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 37.5 MM |
| Embedding depth | 27.5 MM |
| Product weight | 0.15 KG |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 142.4 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.1992 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 21 CM |
| Package 3 Width | 29.8 CM |
| Package 3 Length | 39.8 CM |
| Package 3 Weight | 7.8952 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 101 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1800853242 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.018372273 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0034438444 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 99.86635125 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 100 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0150479863 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |