
calcActive())">
AvatarOn 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Charger Socket Type A+C, Dark Wood
E8315DACUSB_WD
HK$970.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315DACUSB_WD
AvatarOn 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Charger Socket Type A+C, Dark Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn 13A 1 Gang Double Pole Switched Socket with 2 Gang USB Charger Socket Type A+C, Dark Wood
HK$970.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Wood |
Product Type | USB-Switched-Socket |
Part Number | E8315DACUSB_WD |
Core Product Type | USB-Switched-Socket |
Colour | Dark Wood |
Range Name | AvatarON |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review