Chat with us
E8315_15N_WD_C5

AvatarOn Switched Socket 3P 15A 250V LED Dark Wood

1/2
E8315_15N_WD_C5

AvatarOn Switched Socket 3P 15A 250V LED Dark Wood

In stock
Commercial Reference
E8315_15N_WD_C5
HK$305.00
  • AvatarOn Switched Socket 3P 15A 250V LED Dark Wood - E8315_15N_WD_C5
  • Specifications
Add to compare
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

AvatarOn Switched Socket 3P 15A 250V LED Dark Wood

HK$305.00

Product details

  • Part Number
    E8315_15N_WD_C5
  • Core Product Type
    Socket
  • Colour
    Dark Wood
  • Range Name
    AvatarON
  • Number Of Gang
    1 gang
  • Current Rating
    45 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn Switched Socket 3P 15A 250V LED Dark Wood
Your Rating

* Required Field