
Avataron Switched Socket 3P 15A 250V Led Dark Grey
Product Details
Activity | HDCWD |
---|---|
Color | Dark Grey |
Part Number | E8315_15N_DG_C5 |
Core Product Type | Socket |
Colour | Dark Grey |
Range Name | AvatarON |
Number Of Switches | 1 |
Current Rating | 15 A |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | HDCWD |
---|---|
Color | Dark Grey |
Part Number | E8315_15N_DG_C5 |
Core Product Type | Socket |
Colour | Dark Grey |
Range Name | AvatarON |
Number Of Switches | 1 |
Current Rating | 15 A |