
calcActive())">
Pieno 13A 250V 2 Gang Socket White
E82T426_WE_C5
HK$120.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82T426_WE_C5
Pieno 13A 250V 2 Gang Socket White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 13A 250V 2 Gang Socket White
HK$120.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E82T426_WE_C5 |
Core Product Type | Socket |
Colour | White |
Range Name | Pieno |
Number Of Gang | 2 gangs |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review