Chat with us
E82T25N_MB_C5

Pieno 13A 250V 2 Gang Switched Socket with Neon Matt Black

1/1
E82T25N_MB_C5

Pieno 13A 250V 2 Gang Switched Socket with Neon Matt Black

In stock
Commercial Reference
E82T25N_MB_C5
HK$350.00
To View the best prices please sign in or register.
  • Pieno 13A 250V 2 Gang Switched Socket with Neon Matt Black - E82T25N_MB_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pieno 13A 250V 2 Gang Switched Socket with Neon Matt Black

HK$350.00

Product details

  • Activity
    HDCWD
  • Part Number
    E82T25N_MB_C5
  • Core Product Type
    Socket
  • Colour
    Matt Black
  • Range Name
    Pieno
  • Number Of Gang
    2 gangs
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pieno 13A 250V 2 Gang Switched Socket with Neon Matt Black
Your Rating

* Required Field