
calcActive())">
Pieno 13A 250V 1 Gang Socket Lavender Silver
E82426_LS_C5
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82426_LS_C5
Pieno 13A 250V 1 Gang Socket Lavender Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | Lavender Silver |
Part Number | E82426_LS_C5 |
Core Product Type | Socket |
Colour | Lavender Silver |
Range Name | Pieno |
Current Rating | 13 A |