Pieno 16AX 250V 3 Gang 1 Way Switch with Fluorescent Locator Matt Black
SKU :
E8233L1F_MB_C5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
HK$111.00
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- Pieno 16A 250V 3 Gang 1 Way Switch with Fluorescent Locator Matt Black - E8233L1F_MB_C5
- Specifications
Pieno 16AX 250V 3 Gang 1 Way Switch with Fluorescent Locator Matt Black
HK$111.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Color | Matt Black |
| Part Number | E8233L1F_MB_C5 |
| Core Product Type | Switches |
| Colour | Matt Black |
| Range Name | Pieno |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Number Of Ways | 1-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Color | Matt Black |
| Part Number | E8233L1F_MB_C5 |
| Core Product Type | Switches |
| Colour | Matt Black |
| Range Name | Pieno |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Number Of Ways | 1-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account