
calcActive())">
Pieno 16AX 250V 2 Gang 2 Way Switch with Fluorescent Locator Matt Black
E8232L2F_MB_C5
HK$101.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232L2F_MB_C5
Pieno 16AX 250V 2 Gang 2 Way Switch with Fluorescent Locator Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 16AX 250V 2 Gang 2 Way Switch with Fluorescent Locator Matt Black
HK$101.00
Product Details
Activity | HDCWD |
---|---|
Color | Matt Black |
Part Number | E8232L2F_MB_C5 |
Core Product Type | Switches |
Colour | Matt Black |
Range Name | Pieno |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review