Chat with us
E8232L1N_LS_C5

Pieno 16AX 250V 2 Gang 1 Way Switch with Neon Lavender Silver

1/1
E8232L1N_LS_C5

Pieno 16AX 250V 2 Gang 1 Way Switch with Neon Lavender Silver

Out of stock
Commercial Reference
E8232L1N_LS_C5
  • Pieno 16AX 250V 2 Gang 1 Way Switch with Neon Lavender Silver - E8232L1N_LS_C5
  • Specifications
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pieno 16AX 250V 2 Gang 1 Way Switch with Neon Lavender Silver

Product details

  • Activity
    HDCWD
  • Part Number
    E8232L1N_LS_C5
  • Core Product Type
    Switches
  • Colour
    Lavender Silver
  • Range Name
    Pieno
  • Number Of Gang
    2 gangs
  • Number Of Switches
    2
  • Number Of Ways
    1-way
  • Current Rating
    16 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pieno 16AX 250V 2 Gang 1 Way Switch with Neon Lavender Silver
Your Rating

* Required Field