calcPageSize())"
/>
calcActive())">
Pieno 16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator Lavender Silver
E8232L1F_LS_C5
HK$76.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8232L1F_LS_C5
Pieno 16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator Lavender Silver
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator Lavender Silver
HK$76.00
Product Details
| Activity | HDCWD |
|---|---|
| Color | Lavender Silver |
| Part Number | E8232L1F_LS_C5 |
| Core Product Type | Switches |
| Colour | Lavender Silver |
| Range Name | Pieno |
| Number Of Gang | 2 gangs |
| Number Of Switches | 2 |
| Number Of Ways | 1-way |
| Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account