
calcActive())">
Pieno 20A 250V 2 Gang Double Pole Switched with Neon White
E8232D20N_WE_C5
HK$191.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232D20N_WE_C5
Pieno 20A 250V 2 Gang Double Pole Switched with Neon White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 20A 250V 2 Gang Double Pole Switched with Neon White
HK$191.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8232D20N_WE_C5 |
Core Product Type | Double-Pole |
Colour | White |
Range Name | Pieno |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account