
calcActive())">
Pieno 25A 250V 1 Gang Connection Unit White
E8231TB_WE_C5
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231TB_WE_C5
Pieno 25A 250V 1 Gang Connection Unit White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8231TB_WE_C5 |
Core Product Type | Connection-Unit |
Colour | White |
Range Name | Pieno |
Current Rating | 25 A |