
calcActive())">
Pieno 16AX 250V 1 Gang 2 Ways Switched with Fluorescent Locator White
E8231L2F_WE_C5
HK$56.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231L2F_WE_C5
Pieno 16AX 250V 1 Gang 2 Ways Switched with Fluorescent Locator White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 16AX 250V 1 Gang 2 Ways Switched with Fluorescent Locator White
HK$56.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8231L2F_WE_C5 |
Core Product Type | Switches |
Colour | White |
Range Name | Pieno |
Number Of Switches | 1 |
Number Of Ways | 2-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review