Chat with us
E8231L1N_LS_C5

Pieno 16AX 250V 1 Gang 1 Way Switched with Neon Lavender Silver

1/1
E8231L1N_LS_C5

Pieno 16AX 250V 1 Gang 1 Way Switched with Neon Lavender Silver

In stock
Commercial Reference
E8231L1N_LS_C5
HK$72.00
To View the best prices please sign in or register.
  • Pieno 16AX 250V 1 Gang 1 Way Switched with Neon Lavender Silver - E8231L1N_LS_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pieno 16AX 250V 1 Gang 1 Way Switched with Neon Lavender Silver

HK$72.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8231L1N_LS_C5
  • Core Product Type
    Switches
  • Colour
    Lavender Silver
  • Range Name
    Pieno
  • Number Of Gang
    1 gang
  • Number Of Switches
    1
  • Number Of Ways
    1-way
  • Current Rating
    16 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pieno 16AX 250V 1 Gang 1 Way Switched with Neon Lavender Silver
Your Rating

* Required Field