
calcActive())">
Pieno 13A 250V 1 Gang Fused Connection with Double Pole Switched & Neon Matt Black
E8231DFSGN_MB_C5
HK$332.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231DFSGN_MB_C5
Pieno 13A 250V 1 Gang Fused Connection with Double Pole Switched & Neon Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 13A 250V 1 Gang Fused Connection with Double Pole Switched & Neon Matt Black
HK$332.00
Product Details
Activity | HDCWD |
---|---|
Color | Matt Black |
Part Number | E8231DFSGN_MB_C5 |
Core Product Type | Fused-Connection-Unit |
Colour | Matt Black |
Range Name | Pieno |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review