Chat with us
E8231D45N_WE_C5

Pieno 45A 250V 1 Gang Double Pole Switch with Neon White

1/1
E8231D45N_WE_C5

Pieno 45A 250V 1 Gang Double Pole Switch with Neon White

In stock
Commercial Reference
E8231D45N_WE_C5
HK$478.00
To View the best prices please sign in or register.
  • Pieno 45A 250V 1 Gang Double Pole Switch with Neon White - E8231D45N_WE_C5
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pieno 45A 250V 1 Gang Double Pole Switch with Neon White

HK$478.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8231D45N_WE_C5
  • Core Product Type
    Double-Pole
  • Colour
    White
  • Range Name
    Pieno
  • Number Of Gang
    1 gang
  • Number Of Switches
    1
  • Number Of Ways
    1-way
  • Number Of Poles
    2
  • Current Rating
    45 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pieno 45A 250V 1 Gang Double Pole Switch with Neon White
Your Rating

* Required Field