Pieno 32A 250V 1 Gang Double Pole Switch with Neon Matt Black
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno 32A 250V 1 Gang Double Pole Switch with Neon Matt Black
Product Details
Activity | HDCWD |
---|---|
Part Number | E8231D32N_MB_C5 |
Core Product Type | Double-Pole |
Colour | Matt Black |
Range Name | Pieno |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 32 A |